The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

IQ Technology IQ technology is the key to an intelligent power supply solution. The intelligent UPS with IQ technology monitors and optimizes the energy storage, reduces the maintenance effort, and increases the availability of your systems. Thanks to integrated interfaces for PROFINET, EtherNet/IP™, EtherCAT®, and USB, the UPS can be easily integrated into existing industrial networks.

QUINT DC UPS intelligent power supplies in front of an offshore wind farm

Intelligence for superior system availability

Uninterruptible power supplies (UPS) continue to deliver power even in the event of mains failure. Thanks to our IQ Technology, you’re one step ahead: It advises you about the charging state and the remaining runtime of the energy storage, maximizes the service life, and warns you promptly in the event of failures. All relevant information is transferred to higher-level computers and controllers.

IQ technology: intelligence for superior system availability

QUINT DC-UPS: intelligent and communicative
QUINT DC-UPS: intelligent and communicative YouTube
Intelligent battery management with IQ Technology

Intelligent battery management with IQ Technology

Intelligent battery management

The intelligent battery management with IQ Technology detects the connected energy storage, collects all relevant information, and alerts you about it.

SOC – State of charge
The current charging state and remaining runtime of the energy storage are constantly measured and displayed.

SOH – State of health
Remaining battery service life is displayed and a failure alert is sent in time, before there is a failure.

Monitor for monitoring energy storage

Intelligent monitoring of energy storage

Intelligent monitoring of energy storage

Intelligent battery control
Automatic detection of the battery type connected and maximization of the service life thanks to optimally adjusted charging characteristics.

Intelligent charging
Adapting the charging current ensures the quickest possible recharging and availability of the energy storage.

QUINT DC UPS with various interfaces

Interfaces for integration into industrial networks

Integration into industrial networks

The QUINT DC UPS can be easily integrated into
the following existing industrial networks via various interfaces:

  • PROFINET
  • EtherNet/IP™
  • EtherCAT®
  • USB

2-port switch
Our QUINT DC UPS has a 2-port switch. The device can therefore be integrated flexibly into existing industrial networks.

Smart power supply system

Smart power supply system

Live demo: Smart power supply system

Take a look at the live demo of our power supply system in action in the Phoenix Contact Metal Parts Production facility in Paderborn, Germany. An interactive cloud dashboard displays the power supply system status data 24/7.

User: demohmi
Password: Demo1234