Product list HC-ALU profile housings

Filter

36 Results

Electronic housing - HC-ALU 6-53,5 PROFILE 100 - 2200887

Profile housing, Lower part, profile width (internal): 53.5 mm, length: 100 mm, height: 74 mm, color: aluminum color

Electronic housing - HC-ALU 6-53,5 PROFILE 150 - 2200888

Profile housing, Lower part, profile width (internal): 53.5 mm, length: 150 mm, height: 74 mm

Electronic housing - HC-ALU 6-53,5 PROFILE 200 - 2200889

Profile housing, Lower part, profile width (internal): 53.5 mm, length: 200 mm, height: 74 mm

Electronic housing - HC-ALU 6-53,5 PROFILE 1000 - 2200890

Profile housing, length: 1000 mm, Lower part, width: 74 mm, height: 32.8 mm

End cover - HC-ALU 6-53,5 COVER GY - 2200891

Profile housing, length: 15 mm, Side part, width: 77.4 mm, height: 36.2 mm

Electronic housing - HC-ALU 6-78 PROFILE 100 - 2200892

Profile housing, Lower part, profile width (internal): 78 mm, length: 100 mm, height: 98.5 mm, color: aluminum color

Electronic housing - HC-ALU 6-78 PROFILE 150 - 2200893

Profile housing, Lower part, profile width (internal): 78 mm, length: 150 mm, height: 98.5 mm

Electronic housing - HC-ALU 6-78 PROFILE 200 - 2200894

Profile housing, Lower part, profile width (internal): 78 mm, length: 200 mm, height: 98.5 mm

Electronic housing - HC-ALU 6-78 PROFILE 1000 - 2200895

Profile housing, Lower part, profile width (internal): 78 mm, length: 1000 mm, height: 98.5 mm

End cover - HC-ALU 6-78 COVER GY - 2200896

Profile housing, length: 15 mm, Side part, width: 101.9 mm, height: 36.2 mm

36 Results