The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

PLC-OPT- 24DC/ 24DC/2 - Solid-state relay module
2900364

PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/3 A

Product details









Compatible products



Your advantages

Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
Functional plug-in bridges
Zero voltage switch at AC output
Integrated input circuit
High switching power