The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

PLC-OPT- 60DC/ 48DC/100 - Solid-state relay module
2900354

PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 60 V DC, output: 3 - 48 V DC/100 mA

Product details









Compatible products



Your advantages

Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
Zero voltage switch at AC output
High switching power
Functional plug-in bridges
Integrated input circuit