Development process certified in accordance with IEC 62443-4-1 Certified in accordance with IEC 62443-4-2
AXC F 2152
-
Controller
2404267
PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Controller |
Product family | PLCnext Control |
Type | modular |
Special properties | Development process certified in accordance with IEC 62443-4-1 |
Certified in accordance with IEC 62443-4-2 | |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Overvoltage category | II |
Pollution degree | 2 |
Display | |
Diagnostics display | no |
Trusted Platform Module | TPM 1.2 |
Processor | Arm®Cortex®-A9, 2x 800 MHz |
Flash memory | 512 Mbyte (internal flash memory) |
SD card from Phoenix Contact (for external flash memory, see accessories) | |
Retentive data storage | 48 kByte (NVRAM) |
RAM | 512 Mbyte DDR3 SDRAM |
IoT capability: PROFICLOUD | |
IoT platform | PROFICLOUD |
Supports cloud computing | yes |
IEC 61131 runtime system | |
Program memory | 8 Mbyte |
Data storage system | 12 Mbyte |
Axioline | |
Amount of process data | max. 1482 Byte (per station (total input and output data)) |
max. 1024 Byte (Axioline F local bus (input)) | |
max. 1024 Byte (Axioline F local bus (output)) | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 63 (observe current consumption) |
PROFINET | |
Device function | PROFINET controller, PROFINET device |
Update rate | min. 1 ms (4 devices) |
min. 16 ms (64 devices) | |
Conformance Class | B |
Number of supported devices | max. 64 (at PROFINET controller) |
Supported functions | MRP FSU PROFINET controller |
MRP PROFINET device | |
Device ID | 0142hex |
Vendor ID | 00B0hex |
Function | |
Diagnostics display | no |
Redundancy function | yes |
Note on redundancy function | Applicative system redundancy |
Safety function | no |
Note on the safety function | Functional safety is provided with the left-alignable AXC F XT SPLC 1000 or AXC F XT SPLC 3000 extension modules. |
Industrial cybersecurity | yes |
Functionality | |
Programming languages supported | Symbolic flowchart (SFC) |
Ladder diagram (LD) | |
Function block diagram (FBD) | |
Structured text (ST) | |
C++ | |
C# | |
Java | |
Python® | |
Simulink® | |
System requirements | |
Engineering tool | PLCnext Engineer |
Eclipse® | |
Visual Studio® | |
MATLAB®/ Simulink® | |
Application interface | OPC UA® |
Maximum power dissipation for nominal condition | 5.6 W (5.6 W = 10.6 W - 5.0 W) |
Real-time clock | |
Realtime clock | yes |
Description realtime clock | typ. 10 ppm, max. 20 ppm at 25°C |
Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple (± 5 %)) |
Current draw | max. 442 mA (with 1 A at UBus for the I/Os) |
Power consumption | max. 10.6 W (with 1 A at UBus for the I/Os) |
Protective circuit | Surge protection; electronic |
Reverse polarity protection; electronic | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Power supply unit | 1 A |
Axioline F connector | |
Connection method | Push-in connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Supported protocols | HTTP |
HTTPS | |
PROFINET | |
INTERBUS | |
Modbus/TCP (via corresponding library) | |
Modbus/RTU (via corresponding library) | |
EtherNet/IP (Adapter) | |
CANopen® (via corresponding library) | |
DALI (via corresponding library) | |
DALI-2 (via corresponding app) | |
HART (via corresponding app) | |
IO-Link® (via corresponding app) | |
PROFIBUS | |
MQTT (via corresponding app) | |
OPC UA® Server | |
OPC UA® Client (via corresponding app) | |
DHCP (via corresponding app) | |
SFTP | |
SMTP (via corresponding app) | |
SNTP (via corresponding app) | |
SNMP (via corresponding app) | |
DNS (via corresponding app) | |
DNP3 (via corresponding app) | |
IEC 60870-5-1 (via corresponding library) | |
IEC 60870-5-104 (via corresponding library) | |
IPsec | |
syslog | |
Web server | yes |
Axioline F local bus | |
Number of interfaces | 1 |
Connection method | Bus base module |
Transmission speed | 100 Mbps |
Ethernet | |
Bus system | RJ45 |
Number of interfaces | 2 (Switched internally) |
Connection method | RJ45 jack |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps (full duplex) |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | max. 100 m |
Dimensional drawing |
|
Width | 45 mm |
Height | 126.93 mm |
Depth | 75 mm |
Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
Color (Housing) | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 (Manufacturers declaration, not evaluated by UL) |
Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating) |
-25 °C ... 55 °C up to 3000 m above mean sea level (observe derating) | |
55 °C (with max. 1 A on UBus) | |
55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297)) | |
-40 °C ... 70 °C (Extended, see Section “Tested successfully: use under extreme ambient conditions” in the user manual) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
Shock (operation) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
Vibration (operation) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | TÜV 19 ATEX 8356 X |
References to standards | EN IEC 60079-0, EN IEC 60079-7 |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx TUR 19.0031X |
References to standards | IEC 60079-0 Ed. 7, IEC 60079-7 Ed. 5.1 |
CCC / China-Ex | |
Identification | Ex ec IIC T4 Gc |
Certificate | , 2021122304114448 |
References to standards | GB/T 3836.1-2021, GB/T 3836.3-2021 |
UL Ex, USA / Canada | |
Identification | Class I, Zone 2, AEx ec IIC T4 Gc |
Ex ec IIC T4 Gc X | |
Certificate | E366272 |
References to standards | UL 60079-0, Ed. 6 / CSA C22.2 NO. 60079-0, Ed. 3 |
UL 60079-7, Ed. 5 / CSA C22.2 NO. 60079-7, Ed. 2 | |
UL, USA/Canada | |
Identification | cULus |
Certificate | E238705 |
Corrosive gas test | |
Identification | ISA S71.04.2013 G3 Harsh Group A, DIN EN 60068-2-60:2016-06 Method 4 |
Industrial Cyber Security | |
Identification | Industrial IT Security, IACS Component |
Certificate | IITS2 029429 0027 |
Note | Configuration: Security Profile active |
References to standards | IEC 62443-4-1:2018 |
IEC 62443-4-2:2019 | |
PPP 15003B:2021 (IEC 62443-4-1: Full ML3 Process Profile) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
Noise emission test in accordance with EN IEC 61000-6-4 Class A |
Mounting type | DIN rail mounting |
Mounting type | DIN rail mounting |
Item number | 2404267 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRA |
Product key | DRADAC |
Catalog page | Page 10 (C-6-2019) |
GTIN | 4055626356280 |
Weight per piece (including packing) | 290 g |
Weight per piece (excluding packing) | 223 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242207 |
ETIM
ETIM 9.0 | EC000236 |
UNSPSC
UNSPSC 21.0 | 32151700 |
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGABS
Approval ID: 23-2449604-PDAPROFINET
Approval ID: Z13493PROFINET
Approval ID: Z13494TÜV SÜD Type tested
Approval ID: IITS2 029429 0027cULus Listed
Approval ID: E238705IECEx
Approval ID: IECEx TUR 19.0031XcULus Listed
Approval ID: E366272ATEX
Approval ID: TÜV 19 ATEX 8356 XCCC
Approval ID: 2021122304114448EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 283ed987-a288-4b1a-afd1-cb06231c8f4d |
EF3.0 Climate Change | |
CO2e kg | 10.57 kg CO2e |
Compatible products
-
PLCNEXT ENGINEER - Programming software 1046008
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
-
SD FLASH 8GB PLCNEXT MEMORY LIC - Program/configuration memory 1151112
-
SD FLASH 32GB PLCNEXT MEMORY LIC - Program/configuration memory 1151111
-
SD FLASH PLCNEXT MEMORY LIC CFG - Program/configuration memory 1308064
-
AXC BS L 2 - Bus connector 1064312
-
AXL F PWR 1H - Feed-in module 2688297
-
AXC F IL ADAPT - PLC extension module 1020304
-
AXC F XT ETH 1TX - PLC extension module 2403115
-
AXC F XT IB - PLC extension module 2403018
-
AXC F XT PB - PLC extension module 1091657
-
AXC F XT KIT - PLC extension module 1383116
-
AXC F XT EXP - PLC extension module 1139999
-
AXC F XT SPLC 1000 - PLC extension module 1159811
-
AXC F XT SPLC 3000 - PLC extension module 1160157
-
PLCNEXT TECHNOLOGY TOOLCHAIN - Programming software 1639782
-
AXL F BS BK - Bus connector 2701422
Your advantages
Linux operating system
Supports high-level languages
Up to 63 AXIO I/O modules can be mounted side by side
2x Ethernet interfaces (integrated switch)
Increased resistance to EMI
Extended temperature range of -40°C ... +70°C (see section “Tested successfully: use under extreme ambient conditions” in the user manual)
PROFINET support
Connection to PROFICLOUD
Numerous protocols supported such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Connection to the PLCnext Store
Cybersecurity in accordance with IEC 62443
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius