Smart services with Proficloud

Smart services with Proficloud

Empowering your digitalization

Make the right decisions today, and head for the future – join us in the world of digitalization.

As an open, scalable IoT platform, Proficloud provides you with intelligent communication, networked components, control technology, smart services, and comprehensive data analysis – all with the highest level of security.

Take advantage of the unlimited possibilities of a cloud-based solution for the continuous transmission of process data. With Proficloud, you can network your distributed devices in the field easily and securely via the Internet. This lets you benefit from global status monitoring and controlling of your data.

Your advantages

  • Maximum flexibility, availability, and access to component data anytime, anywhere
  • Access to data-based, future-oriented smart services, such as device management, state-of-health information, and other interactions with the components
  • Secure and certified communication between the controller and Proficloud via TLS encryption

Cloud solutions for industry

Cloud-based automation  

Cloud-based automation – fast and secure

Future-oriented smart services

Smart, IoT-capable components and controllers from Phoenix Contact allow data to be sent directly to the Proficloud. The availability of component data is guaranteed, and users can access it at anytime, anywhere.

The Proficloud allows access to data-based, future-oriented smart services, such as device management, state-of-health information, and other interactions with the components. Moreover, smart services allow the increased transparency of measurement and component data through advanced analysis methods, such as machine learning in the future. TLS encryption guarantees secure and certified communication between the controller, the components, and Proficloud.

Data analysis, using the example of water and wastewater treatment

Remote control technology for distributed wastewater pumping stations  

Remote control technology for distributed wastewater pumping stations

Current operating data such as the fill level, flow rate, or power consumption of distributed infrastructure is analyzed in Proficloud and made comparable with other significant parameters. Thus, for example, a wastewater pumping station can be operated efficiently on demand.

Status and operational messages are sent to the control room over an Internet connection. Further information, such as weather data, can be received via the Proficloud from superordinate equipment to aid optimum operation. In addition, for example, pump operating data on lifecycle or energy management can be combined so that this information can be used efficiently for predictive maintenance.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321