PCB connectors for flexible LED PCBs

PCB connectors for flexible LED PCBs

Easy connection on site

Whether it is supply or PCB connection – the PTF series from Phoenix Contact ensures safe connections.

With the new connectors from the PTF series, you can quickly and easily connect flexible LED PCBs. The white connectors can be integrated discretely into the application and minimize unwanted shadows on the LED PCB, thanks to their flat design.

Your advantages

  • Soldering connection litz wires onto the contact surfaces is no longer necessary
  • Secure hold on the PCB, thanks to integrated locking mechanism
  • Available as a supply element or as a butt connector for 8 mm and 10 mm wide LED strips
  • High current carrying capacity enables long LED strips to be connected without an additional supply
  • Small corner connectors or T-pieces simplify integration into the lighting application

The innovative connection for flexible LED PCBs

Find the right solution for you in no time at all

All PCB connectors for flexible LED PCBs can be found under the following link.

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321