Smart camera box for video surveillance

Smart camera box

All-in-one device

Video surveillance for industrial and commercial applications.

Back to Industrial Ethernet

Category

Search in Smart camera box for video surveillance

Show all products in this category

The smart camera box securely connects IP surveillance cameras to the video server. It integrates the functions from conventional connection boxes assembled with standard DIN rail devices in a single compact device. This saves time during planning and installation. The integrated mounting adapter for wall and mast mounting makes installation much easier and quicker. Numerous management and monitoring functions ensure reliable operation of the video system.

Your advantages

  • Integrated comprehensive solution for industrial video surveillance
  • Cost savings with compact solution that provides all functions in a single device
  • Significant time savings with adapter for wall and mast mounting and minimal wiring effort
  • Advanced PoE management for reliable operation of IP cameras
  • Detection of sabotage attempts with alert via SNMP

Smart camera box: Small, compact, and powerful

The innovative smart camera box combines many features in one device:

Video surveillance for security and protection  

3D view of the smart camera box

1The universal mounting adapter facilitates installation thanks to its simple latching mechanism.
2The robust housing with climate membrane meets all outdoor installation requirements.
3You can use pre-assembled cables with it thanks to the cable entries that ensure a waterproof and dustproof connection.
4The efficient power supply allows for the reliable and continuous use of cameras with high power requirements even in extreme ambient conditions.
5The Power over Ethernet switch can power up to four cameras and offers management and diagnostic functions.
6The replaceable surge protection ensures high system availability. In case of an incident, an alarm message is sent via Ethernet.
7Connect fiber optics easily and reliably with the integrated splice tray.
8In the event of attempted sabotage, the integrated door monitoring system issues an alarm via Ethernet.

Product versions

The smart camera box is available in the following versions:

Smart camera box: 2 x FO and 4 x PoESmart camera box: 2 x FO and 2 x PoESmart camera box: 2 x copper Ethernet and 4 x PoESmart camera box: 2 x copper Ethernet and 2 x PoE
SCX 4POE 2LXSCX 2POE 2LXSCX 4POE 2TSCX 2POE 2T
Uplink ports2 x FO 2 x FO2 x copper Ethernet2 x copper Ethernet
Camera connections4 x PoE 2 x PoE4 x PoE2 x PoE
Order No.1102626110854311085421108544
Smart camera box: 2 x FO and 4 x PoESmart camera box: 2 x FO and 2 x PoESmart camera box: 2 x copper Ethernet and 4 x PoESmart camera box: 2 x copper Ethernet and 2 x PoE
SCX 4POE 2LXSCX 2POE 2LXSCX 4POE 2TSCX 2POE 2T
Uplink ports2 x FO 2 x FO2 x copper Ethernet2 x copper Ethernet
Camera connections4 x PoE 2 x PoE4 x PoE2 x PoE
Order No.

Modular solution with individual components

In addition to the smart camera box, Phoenix Contact offers a wide range of industrial connection and communication technology products that can be combined to create an application-oriented solution to connect your cameras and video server. You can therefore obtain all the necessary infrastructure components for reliable video surveillance from a single source and adapt your monitoring system flexibly.

Modular components for video surveillance  

Modular video surveillance solution with individual components for the connection box

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service


Smart Camera Box

All-in-one-device for video surveillance.