Hand tools for cutting, tightening, and crimping for industry and trade

Hand tools for industry and manual work

Hand tools for cutting, stripping, crimping, screwing, and measuring: our range of tools features hand tools for all applications in electrical engineering. The tools impress with their convenient handling and superior quality. Professional tools are a prerequisite for excellent results. Our hand tools are all about precision, durability, and effectiveness.

Your advantages

  • Durable with high-quality components and raw materials
  • Easy and user-friendly handling with the ergonomic handle designs
  • Everything from a single source with the comprehensive product range

Hand tools for all applications

Phoenix Contact offers a complete portfolio of hand tools for industrial use, thereby ensuring that all tasks in the process chain are performed professionally. Our hand tools are all about quality, precision, durability, and effectiveness.

The hand tools ensure a uniform quality of workmanship with specially hardened tool steels. If you use our tools consistently, you will benefit from ergonomically designed handles and special design features that reduce the amount of manual force required.

CUTFOX 18 cable cutter being used to cut cables
WIREFOX 10 stripping tool being used to strip a conductor
CRIMPFOX DUO 16S crimping pliers being used
The SCREWFOX screwdriver in use in the control cabinet
CUTFOX 18 cable cutter being used to cut cables

Professional and durable conductor processing can only be achieved with quality tools.
Our hand tools include the perfect cable cutter for every application. They are available in various versions for processing cables up to 100 mm in diameter.

Your advantages:

  • Durable with specially hardened and tempered blades
  • Minimum effort due to optimum leverage and cutting geometry
  • Low-impact and low-fatigue use due to the ergonomic handle design

More about cutting tools
WIREFOX 10 stripping tool being used to strip a conductor

Get the perfect tool for every stripping task.
Our precision hand tools impress with their ergonomic design and specially hardened blades with special geometries.

Your advantages:

  • Precise and safe stripping of conductors and cables with standard or special insulation
  • Versatile use with easily replaceable blade cassettes
  • Low-fatigue and non-slip handling due to the ergonomic handle design

More about stripping tools
CRIMPFOX DUO 16S crimping pliers being used

The extensive CRIMPFOX product family offers the professional user a new generation of crimping pliers. A special force transmission principle reduces the amount of force required by up to 30%. The optimum handle geometry of the hand tools also supports comfortable and low-fatigue use.

Your advantages:

  • Easy and convenient handling due to the ergonomic handle design
  • Process reliability due to the integrated pressure lock
  • Optimized leverage supports low-fatigue use

More about crimping tools
The SCREWFOX screwdriver in use in the control cabinet

Whether bits, screwdrivers with a wide range of drives and sizes, cordless screwdrivers, or manual torque screwdrivers: Phoenix Contact has the right screwdriver tool for you.

Your advantages:

  • Durable: specially hardened and tempered drives
  • High torque transmission with the special two-component handle geometry
  • Solid due to the use of high-quality components and raw materials

More about screwdriver tools
Voltage tester from the TESTFOX product family in use in the control cabinet
Electronics pliers from the MICROFOX product family in use
UNIFOX cable tie tool in the hand
Voltage tester from the TESTFOX product family in use in the control cabinet

The testing tool and the measuring tool of the TESTFOX product family are tested and approved in accordance with national and international standards.

Your advantages:

  • Robust and durable due to the use of special shockproof plastic materials
  • High level of functionality: all standard measuring tasks in a single compact device
  • Error-free measurement: elimination of inaccurate measurements due to reactive voltage

More about testing and measuring tools
Electronics pliers from the MICROFOX product family in use

Use the special hand tools from the MICROFOX product family for detailed mounting work, PCB assembly, and precise bending and cutting. The integrated double leaf spring and the non-slip handle ensure precise work.

Your advantages:

  • Protect electronic components with the ESD design
  • Ultra-precise: low tolerances during production
  • Durable due to the use of high-quality components and raw materials

More about electronics tools
UNIFOX cable tie tool in the hand

The UNIFOX product family is suitable for all control cabinet work and for special and standard applications in industrial fields. Reach for innovative hand tools with combined functions.

Your advantages:

  • Durable with specially hardened and tempered gripping and cutting areas
  • Minimum effort due to optimum leverage
  • Low-impact and low-fatigue use due to the ergonomic handle design

More about universal tools
Profile cutter for cutting cable ducts to length

Profile cutter for cutting cable ducts to length

Profile and DIN rail cutters

Profile and DIN rail cutters from Phoenix Contact cut material up to 2.5 mm thick in a matter of seconds – using a lever mechanism that requires minimal effort. Guides, limit stops, and engraved measuring rails ensure that the material is kept perpendicular for processing with millimeter precision.

Your advantages:

  • No rework: burr-free cutting
  • Minimum effort and low impact due to leverage
  • Durable due to the use of high-quality components and raw materials
Toolbag assembled with various hand tools

Tool set with hand tools

Custom tool sets

Configure your tool set according to your individual requirements:
Various bags, designed for typical applications, are available for you to assemble individually with your chosen hand tools:

Your advantages:

  • Clearly arranged storage due to the variety of designs
  • Durable due to the use of high-quality materials
  • Everything from a single source with the comprehensive product range
Crimping tool being custom-engraved with a laser

Hand tool with laser engraving

Custom tool marking

Our stripping and crimping tools can be supplied with permanent laser engraving. You can therefore personalize and customize your hand tools and make them your own.

Your advantages:

  • Easily legible and permanent laser marking
  • Identification for specific personnel or activities
  • Prevent mix-ups or theft
Shadow board for hand tools

Individual shadow boards

Individual shadow boards For the optimal organization of your tools

Through our cooperation with TECSAFE, we offer you further tailor-made solutions for improved organization and higher efficiency. You can configure and order custom-made customized foam inserts in the online shop. Select your Phoenix Contact tools in the online configurator and integrate them easily using drag-and-drop into your shadow boards. Order starting from a quantity of 1 and optimize your workflow.

Deliveries are currently possible to delivery addresses in Germany and the EU.

Brochure: TOOLS
The right tool for every application

Our portfolio at a glance: This brochure provides you with comprehensive information as well as technical data on our hand tools, automatic tools, ferrules, and connectors.

To the brochure
Cover image of the TOOLS product brochure