The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2; Processor: Arm® Cortex®-A9, 2x 800 MHz.

Free download available. Downloads

Product details









Compatible products



Your advantages

Linux operating system
Support for a combination of high-level language and IEC 61131-3
Up to 63 AXIO I/O modules can be mounted side by side
2x Ethernet interfaces (integrated switch)
Increased resistance to EMI
Extended temperature range of -40°C ... +70°C (see section “Tested successfully: use under extreme ambient conditions” in the user manual)
PROFINET support
Connection to PROFICLOUD
Numerous protocols supported such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Connection to the PLCnext Store
Cybersecurity in accordance with IEC 62443