FL SWITCH 3000 managed industrial Ethernet switches combine extensive network performance and securtiy features with complete IEEE redundancy (STP/RSTP/MST) and 15 ms recovery time extended ring redundancy. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of fiber optic and copper port connections meets a wide range of applications.
FL SWITCH 3005T
-
Industrial Ethernet Switch
2891032
Electrical number:
6400529
Electrical number:
6400529
Managed Ethernet switch with five RJ45 ports at 10/100 Mbps and operating temperature of -40°C ... +75°C
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E140324IECEx
Approval ID: IECEx UL 16.0094XcUL Listed
Approval ID: E360692UL Listed
Approval ID: E360692UL Listed
Approval ID: E196811cUL Listed
Approval ID: E196811ATEX
Approval ID: DEMKO 16 ATEX 1616XCompatible products
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
-40 to 75°C and -10 to 60°C ambient temperature versions
Extensive web diagnostics with configurable LED and remote alarm contacts
Security options with cable locking
Secure web-based and SNMP-based management
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
Auto negotiation and autocrossing detection simplifies installation and setup