The FL DIN RA is installed in a standard, 19-inch rack (EIA-310-D, IEC 60297-3-100) to allow DIN rail mounted equipment to be rack mounted
FL DIN RA
-
DIN rail adapter
2891053
Electrical number:
1211181
Electrical number:
1211181
The FL DIN RA is installed in a standard, 19-inch rack (EIA-310-D, IEC 60297-3-100) to allow DIN rail mounted equipment to be rack mounted.
Product details
Compatible products
Your advantages
Rugged: 17.5 kg weight capacity, allows mounting large quantity and types of devices
Rugged: Secure depth detents maintain “no –slip” depth settings
Flexible: Ten adjustable depth settings (20 mm increments, 70 to 210 mm depth, ) allows easy front access to all equipment types
Easy and secure adapting of DIN rail products to industrial racks