PTFIX 6X1,5 BU - Distribution block
3002761
Electrical number: 1205524

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 6, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Product details









Your advantages

Convenient test options, thanks to test openings at every terminal point
Space-saving potential distribution, thanks to compact micro potential distributors
Flexible use, thanks to direct mounting with flange covers from accessories
Space-saving, thanks to the compact design
Clear arrangement thanks to marking of all terminal points