PTFIX 4/18X1,5-NS35 YE - Distribution block
1047459
Electrical number: 1236269

Distribution block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Flexible use, thanks to DIN rail and direct mounting
Space-saving, thanks to the compact design
Space-saving potential distribution, thanks to compact micro potential distributors