G 5/ 6-EX - Device terminal block
2703198
Electrical number: 1266892

cross section
connection method
Flow Pictogram
voltage Pictogram

Device terminal block, nom. voltage: 275 V, nominal current: 30 A, number of connections: 12, number of positions: 6, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Connection cross-section

Product details









Compatible products