G 5/12-EX - Device terminal block
2703208
Electrical number: 1266893

cross section
connection method
Flow Pictogram
voltage Pictogram

Device terminal block, nom. voltage: 275 V, nominal current: 30 A, number of connections: 24, number of positions: 12, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Connection cross-section

Product details









Compatible products