MARKING BOX PL US
   - 
  Thermal transfer printer set
    
      0801744
      
      
    
  
      Printing set, consisting of: 1 x THERMOMARK ROLL, Order No. 5146477, 1 x THERMOMARK CARD, Order No. 5146464, 1 x MARKING NOTEBOOK (without internal CD/DVD drive), CLIP-PROJECT PROFESSIONAL, country-specific keyboard version and operating system
      Free download available.
      Downloads
    
  Product details
| Product type | Marking system | 
| Marking | |
| Identification technology | Thermotransfer | 
| Device properties | |
| Print resolution | 300 dpi | 
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 | 
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) | 
| Width | 785 mm | 
| Color | gray | 
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 35 °C | 
| Permissible humidity (operation) | 10 % ... 80 % | 
| Item number | 0801744 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG1 | 
| Product key | BG1222 | 
| GTIN | 4046356694902 | 
| Weight per piece (including packing) | 16,720.87 g | 
| Weight per piece (excluding packing) | 14,920.8 g | 
| Customs tariff number | 84714900 | 
| Country of origin | DE | 
Compatible products
- 
    
      
 - 
    
      
THERMOMARK ROLL-CUTTER/P - Cutter 5146435
 - 
    
      
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
 - 
    
      
THERMOMARK-RIBBON 110 BU - Ink ribbon 0829544
 - 
    
      
THERMOMARK-RIBBON 110 GN - Ink ribbon 0829542
 - 
    
      
THERMOMARK-RIBBON 110 RD - Ink ribbon 0829543
 - 
    
      
THERMOMARK-RIBBON 110-EML-HT - Ink ribbon 0800342
 - 
    
      
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
 - 
    
      
THERMOMARK-RIBBON 110-WMSU WH - Ink ribbon 0801359
 - 
    
      
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
 - 
    
      
THERMOMARK-RIBBON 64-WMSU WH - Ink ribbon 0801361
 - 
    
      
THERMOMARK ROLL-ERH - Media hub 5146448
 - 
    
      
THERMOMARK-ERH 500 - Media hub 5146309
 - 
    
      
TL CASE - Transport case 0800613
 - 
    
      
CLIP-PROJECT ADVANCED - Software 5146040
 - 
    
      
CLIP-PROJECT PROFESSIONAL - Software 5146053
 - 
    
      
THERMOMARK CARD-UCT-MAG1 - Magazine 5146480
 - 
    
      
THERMOMARK CARD-UCT-MAG2 - Magazine 5146563
 - 
    
      
THERMOMARK CARD-UCT-MAG3 - Magazine 5146613
 - 
    
      
THERMOMARK CARD-US-MAG1 - Magazine 5146451
 - 
    
      
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
 - 
    
      
THERMOMARK CARD-UCT-MAG7 - Magazine 0801734
 - 
    
      
THERMOMARK CARD-UCT-MAG8 - Magazine 0801735
 - 
    
      
THERMOMARK CARD-UCT-MAG10 - Magazine 0801737
 - 
    
      
THERMOMARK CARD-UCT-MAG11 - Magazine 0801738
 - 
    
      
THERMOMARK CARD-UCT-MAG12 - Magazine 0830399
 - 
    
      
THERMOMARK CARD-UCT-MAG9 - Magazine 0801736
 - 
    
      
THERMOMARK CARD-UCT-MAG13 - Magazine 0830400
 - 
    
      
THERMOMARK CARD-UCT-MAG14 - Magazine 0830401
 - 
    
      
THERMOMARK CARD-UCT-MAG15 - Magazine 0830402
 - 
    
      
THERMOMARK CARD-UCT-MAG16 - Magazine 0830403
 - 
    
      
THERMOMARK CARD-UCT-MAG17 - Magazine 0830404
 - 
    
      
THERMOMARK CARD-UCT-MAG18 - Magazine 0830405
 - 
    
      
THERMOMARK CARD-UCT-MAG19 - Magazine 0830406
 
Phoenix Contact UAB
        
        Svitrigailos str. 11M, 03228 Vilnius