cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 20 - 14 | ||
C | ||||
300 V | 10 A | 20 - 14 | ||
F | ||||
500 V | 10 A | 20 - 14 | ||
D | ||||
600 V | 5 A | 20 - 14 |
Test disconnectors, contacts after the signal isolation, nom. voltage: 250 V, nominal current: 6 A, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm2- 2.5 mm2, color: red
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 20 - 14 | ||
C | ||||
300 V | 10 A | 20 - 14 | ||
F | ||||
500 V | 10 A | 20 - 14 | ||
D | ||||
600 V | 5 A | 20 - 14 |