UTME 6 BN - Test disconnect terminal block
1098640

Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, 1 level, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: brown

Product details









Compatible products



Your advantages

Feed-through terminal blocks of the same shape are available
Easy operation
Clear
Clear selection thanks to printed switching symbols
Six function shafts
Compact design
Flexible and comprehensive accessories
Reliably snapped into the end positions