VAL-MS 385/80/1+1-FM
-
Type 2 surge arrester
2921284
Type 2 surge protective device for 3-conductor power supply systems (L1, N, PE), with plug latching and remote indication contact.
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TT |
TN-C | |
TN-S | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 96.8 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 2 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 240 V AC (TN-S) |
240 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 385 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 231 mVA |
Nominal discharge current In (8/20) µs | 40 kA |
Maximum discharge current Imax (8/20) µs | 80 kA |
Impulse discharge current (10/350) µs (L-N), charge | 1.25 As |
Impulse discharge current (10/350) µs (L-N), specific energy | 1.56 kJ/Ω |
Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 2.5 kA |
Impulse discharge current (10/350) µs (L-PE), charge | 1.25 As |
Impulse discharge current (10/350) µs (L-PE), specific energy | 1.56 kJ/Ω |
Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 2.5 kA |
Impulse discharge current (10/350) µs (N-PE), charge | 5 As |
Impulse discharge current (10/350) µs (N-PE), specific energy | 25 kJ/Ω |
Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 10 kA |
Total discharge current ITotal (8/20) µs | 80 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 2 kV |
Voltage protection level Up (L-PE) | ≤ 2 kV |
Voltage protection level Up (N-PE) | ≤ 1.7 kV |
Residual voltage Ures (L-N) | ≤ 2 kV (at In) |
≤ 1.3 kV (at 10 kA) | |
≤ 1.2 kV (at 5 kA) | |
≤ 1.15 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 2 kV (at In) |
≤ 1.5 kV (at 10 kA) | |
≤ 1.4 kV (at 5 kA) | |
≤ 1.3 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 480 V AC (5 s / withstand mode) |
457 V AC (120 min / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG - 16 mm²) |
Max. backup fuse with branch wiring | 250 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-N) | 385 V AC |
Maximum continuous operating voltage MCOV (L-G) | 385 V AC |
Maximum continuous operating voltage MCOV (N-G) | 264 V AC |
Nominal discharge current In (L-N) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | L-N |
L-G | |
N-G | |
Nominal voltage | 240 V AC |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 2710 V |
Measured limiting voltage MLV (L-G) | 3730 V |
Measured limiting voltage MLV (N-G) | 2590 V |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 10 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2921284 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1322 |
GTIN | 4046356280006 |
Weight per piece (including packing) | 330.8 g |
Weight per piece (excluding packing) | 330.9 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Wide range of applications due to various nominal voltages
High degree of modularity provides individual solutions for every application
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius