VAL-CP-3S-350VF
-
Type 2 surge arrester
2859518
Plug-in type 2 arrester (surge arrester) free of leakage current for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with remote indication contact.
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TT |
TN-S | |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 240 V AC (230/400 V AC ... 240/415 V AC) |
415 V AC (L-L) | |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) | |
Min. permissible switching capacity | 0.12 VA (12 V, 10 mA) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 2.5 mm² |
Conductor cross-section flexible max. | 16 mm² |
Conductor cross-section, rigid min. | 2.5 mm² |
Conductor cross-section, rigid max. | 25 mm² |
Remote fault indicator contact | |
Connection method | Pluggable screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible min. | 0.14 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Dimensional drawing |
|
Width | 49.2 mm |
Height | 98.5 mm |
Depth | 70 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Direction of action | 3L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 350 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 40 A (biconnect, 6 mm²) |
63 A (2x 10 mm²) | |
Protective conductor current IPE | ≤ 1 µA (Protective conductor current IPE) |
Standby power consumption PC | ≤ 0.35 mW |
Power consumption without load Pc | ≤ 0.35 mW |
Nominal discharge current In (8/20) µs (L-N) | 30 kA (all channels) |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 60 kA (all channels) |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Voltage protection level Up (L-N) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Response time tA (L-N) | ≤ 100 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 40 A (gL/gG) |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 | |
UL 1449 | |
IEEE C62.1 | |
IEEE C62.34 | |
IEEE C62.45 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | DIN EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | IEEE C62.1/C62.34/C62.45 |
Standards/specifications | UL 1449 |
Mounting type | DIN rail: 35 mm |
Item number | 2859518 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1311 |
GTIN | 4017918980542 |
Weight per piece (including packing) | 400.9 g |
Weight per piece (excluding packing) | 400.9 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius