EO-E/PT/SH/LED/GN - Socket
0804023

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type E, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France

Product details