The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

VS-08-T-H-RJ45/IP67 - RJ45 sleeve housing
1652732

RJ45 sleeve housing, design: RJ45, degree of protection: IP67, number of positions: 8, material: PA, cable outlet: straight, color: traffic grey A RAL 7042, Ethernet

Product details








Compatible products



Your advantages

Simple operation
IP65/67
High-quality and inexpensive solution in the IP protection zone