SAC-5P- 2,0-PVC/AD-2L B-L
-
Sensor/actuator cable
1404811
Sensor/actuator cable, 5-position, PVC, black, free cable end, on Valve connector AD (pressure switch), with 2 LEDs, Wiring: unwired, cable length: 2 m
Product details
Product type | Sensor/actuator cable with valve connector |
Application | Standard |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Conductor connection | |
Tightening torque | 0.6 Nm (Valve connector) |
Flammability rating according to UL 94 | V0 |
Seal material | TPU |
Material housing valve plug | TPU |
Contact material | CuSn |
Valve plug contact insert material | PA 6 |
Contact surface material | Sn |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Valve connector characteristics | |
Fixing screws | M3 x 29 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector AD (pressure switch) |
Material | CuSn (Contact) |
Sn (Contact surface) | |
PA 6 (Contact carrier) | |
TPU (Housing) | |
Protective circuit | unwired |
Cable length | 2 m |
PVC black [PVC] | |
Dimensional drawing |
|
Cable weight | 58.7 kg/km |
UL AWM Style | 2464 |
Number of positions | 5 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure signal line | 16x 0.20 mm |
AWG signal line | 20 |
Conductor cross section | 5x 0.5 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
External cable diameter | 5.60 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, black 4, green/yellow |
Overall twist | 5 cores, twisted |
Max. conductor resistance | 39 Ω/km (at 20 °C) |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Minimum bending radius, fixed installation | 5 x D |
Smallest bending radius, fixed installation | 28 mm |
Flame resistance | DIN VDE 0482 |
DIN EN 50265-2-1 | |
Resistance to oil | largely oil-resistant |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (Valve connector) | -20 °C ... 85 °C (Valve connector) |
Valve connector | |
Standard designation | Valve connector |
Standards/specifications | EN 175301-803 |
Item number | 1404811 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1DBA |
GTIN | 4046356726436 |
Weight per piece (including packing) | 133 g |
Weight per piece (excluding packing) | 133 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Our PVC cable for average mechanical strain
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius