SAC-8P-M12MR/4,0-285/M12FR SH
-
Sensor/actuator cable
1401754
Sensor/actuator cable, 8-position, PUR, highly flexible, gray RAL 7001, shielded, Plug angled M12, coding: A, on Socket angled M12, coding: A, cable length: 4 m, Twisted pair cable
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug angled M12 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 4 m |
PUR, gray, shielded [285] | |
Dimensional drawing |
|
Number of positions | 8 |
Shielded | yes |
Cable type | PUR, gray, shielded [285] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 2x 0.25 mm² (Signal line) |
1x 0.25 mm² (Drain wire) | |
External cable diameter | 7.60 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PES |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 85 % |
Insulation resistance | ≥ 100 MΩ*km |
Nominal voltage, cable | 350 V |
Test voltage | 1200 V |
Minimum bending radius, flexible installation | 7.5 x D |
Smallest bending radius, movable installation | 57 mm |
Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 100 mm, Traversing path: 1.2 m, Traversing rate: 1.4 m/s, Acceleration: 2 m/s² |
Resistance to oil | very good oil and chemical resistance |
Other resistance | Ozone and UV resistant |
Low adhesion | |
abrasion-resistant | |
notch tough | |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-40 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1401754 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | BF1CMA |
GTIN | 4046356571944 |
Weight per piece (including packing) | 346.5 g |
Weight per piece (excluding packing) | 346.5 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | dce9851e-bb9a-4244-b59a-accef454ed21 |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius