SAC-5P-25,0-28X/M12FS SH OD
-
Sensor/actuator cable
1533789
Sensor/actuator cable, 5-position, PE-X/PE-X halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 25 m, for outdoor applications, with high-grade steel knurl
Product details
Product type | Sensor/actuator cable |
Application | External areas |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | FPM |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Stainless steel |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 25 m |
PE-X black [28X] | |
Dimensional drawing |
|
Cable weight | 85 kg/km |
Number of positions | 5 |
Shielded | yes |
Cable type | PE-X black [28X] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor cross section | 5x 0.5 mm² |
Wire diameter incl. insulation | 1.6 mm ±0.05 mm |
External cable diameter | 7.25 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PP yarn |
Material wire insulation | PE-X |
Single wire, color | brown, white, blue, black, gray |
Thickness, insulation | approx. 0.30 mm (Core insulation) |
Inner sheath thickness | approx. 0.50 mm |
Thickness, outer sheath | approx. 0.70 mm |
Overall twist | 5 wires around filler to the core |
Length of twist, overall twist | 68 mm |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 39 Ω/m (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Working capacitance | ≤ 110 pF (Line-line) |
≤ 200 pF (Line-shield) | |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Test voltage Core/Shield | ≥ 1000.00 V AC (for 10 s) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 37 mm |
Smallest bending radius, movable installation | 73 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to DIN EN 60332-1-2 |
according to DIN EN 50266-2-5 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
According to DIN EN 50306 | |
Other resistance | Resistance to fuels (according to IEC 60811, 168 h at 70°C) |
UV resistant (according to DIN VDE 0276-605) | |
UV resistant (in accordance with DIN EN ISO 4892-2-A (750 h)) | |
Special properties | Inductance approx. 0.48 mH/km |
Irradiated | |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-15 °C ... 105 °C (Cable, flexible installation) | |
20 °C ±5 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
IP69K | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1533789 |
Packing unit | 1 pc |
Minimum order quantity | 20 pc |
Note | Made to order (non-returnable) |
Sales key | AF1 |
Product key | AF1CKA |
GTIN | 4067923004023 |
Weight per piece (including packing) | 2,114 g |
Weight per piece (excluding packing) | 2,114 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius