Recently searched
Login
Products
Products overview
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Help
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Crimp connectors
C-RCI 2,5/M4-B 1000 - Ring cable lug
C-RCI 2,5/M4-B 1000
-
Ring cable lug
1200336
Ring cable lug, width: 8 mm, color: blue
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Connector
Dimensions
Dimensional drawing
Width
8 mm
Length of the insulating material sleeve
11.5 mm
Distance from the center to the insulating material sleeve
7 mm
Min. material thickness
0.8 mm
Inner dimensions of the insulating collar
4.5 mm
Internal dimensions
Internal diameter
4.3 mm
Material specifications
Color
blue (RAL 5015)
Flammability rating according to UL 94
V2
Components
halogen-free
Commercial data
Item number
1200336
Packing unit
1,000 pc
Minimum order quantity
1,000 pc
Sales key
BH3
Product key
BH3421
GTIN
4055626461946
Weight per piece (including packing)
1.573 g
Weight per piece (excluding packing)
1.573 g
Customs tariff number
85369010
Country of origin
TW
Classifications
ECLASS
ECLASS-13.0
27400204
ECLASS-15.0
27400204
ETIM
ETIM 9.0
EC001052
UNSPSC
UNSPSC 21.0
27121700
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
SORTI 1/10
-
Assortment box
5020425
SORTI 2/12
-
Assortment box
5020674
SORTI 3/ 7
-
Assortment box
5020645
SORTI 3/ 8
-
Assortment box
5020438
SORTI 3/18
-
Assortment box
5028731
SORTI 4/12
-
Assortment box
5020658
SORTI 4/24
-
Assortment box
5031524
SORTI 4/8
-
Assortment box
5145180
AI SORTI BOX-E LGY
-
Assortment box
3203008
Frequently searched
Pin cable lugs
Ring cable lugs
Slip-on sleeves
Insulating sleeves
Product Help