EMG 45-REL/IR-G 24/HWR
-
Relay module
2952172
Relay module, with soldered-in industrial relay, contact: 2 changeover contacts, for multi-input fault signals, with input diode gate in P-polarity (6 diodes 1N4007) and capacitor parallel to the coil as well as a multi-input LED display, input voltage 24 V DC
Product details
Product type | Relay Module |
Application | Fault reporting system |
Mechanical service life | > 107 cycles |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.74 W |
Test voltage (Winding/contact) | 2 kV AC (50 Hz, 1 min., winding/contact) |
Diode | |
Description of the input | 6 diodes, with P polarity |
Diode type | 1 N 4007 |
Max. operating voltage Umax | 250 V AC |
Peak reverse voltage per diode | 1300 V |
Reverse current per diode | 30 µA |
Conducting state voltage per diode | approx. 0.8 V |
Conducting state current per diode | 0.7 A (with single load) |
0.2 A (with simultaneous loads) | |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 20.4 V DC ... 26.4 V DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | approx. 31 mA |
Typical response time | approx. 14 ms |
Typical release time | approx. 16 ms |
Protective circuit | Decoupling diodes; Decoupling diodes |
Capacitor; Capacitor | |
Operating voltage display | LED red |
Coil resistance | 777 Ω |
Nominal power consumption | approx. 740 mW |
Switching | |
Contact switching type | Single contact, 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 3 A |
Maximum inrush current | 5 A |
Interrupting rating (ohmic load) max. | 750 VA |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 45 mm |
Height | 75 mm |
Depth | 82.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
DIN EN 50178/VDE 0160 (in relevant parts) |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2952172 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK6 |
Product key | CK6147 |
GTIN | 4017918084349 |
Weight per piece (including packing) | 128.8 g |
Weight per piece (excluding packing) | 128.8 g |
Customs tariff number | 85364190 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122334 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius