TRIO DIODE is the DIN-rail mountable redundancy module from the TRIO POWER product range.
Using the redundancy module, it is possible for two power supply units of the same type connected in parallel on the output side to increase performance or for redundancy to be 100 % isolated from one another.
Redundant systems are used in systems that place particularly high demands on operational reliability. The connected power supply units must be large enough that the total current requirements of all loads can be met by one power supply unit. The redundant structure of the power supply therefore ensures long-term, permanent system availability.
In the event of an internal device fault or failure of the mains power supply on the primary side, the other device automatically takes over the entire power supply of the loads without interruption. The floating signal contact and LED immediately indicate the loss of redundancy.
TRIO-DIODE/12-24DC/2X10/1X20
-
Redundancy module
2866514
Redundancy module with function monitoring, 12 ... 24 V DC, 2x 10 A, 1x 20 A
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: EAC-ZulassungNK
Approval ID: TA25015MNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 63 A | - 10 |
EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528ABS
Approval ID: 20-2022537-PDADNV
Approval ID: TAA000011FYour advantages
Flexible mounting by simply snapping onto the DIN rail
Save energy
Rugged design
Permanent monitoring of redundancy
Consistent redundancy up to the load