Pictogram product line COMBICON Terminals S
Pictogram cross section 1.5 mm2
Pictogram pitch 3.81 mm
Pictogram connection method Push-in spring connection
Pictogram mounting type SMD soldering
Pictogram type of packaging 24 mm wide tape
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPT 1,5/..-H-SMD, pitch: 3.81 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: 24 mm wide tape