PTCM 0,5/ 5-P-2,5 WH - PCB connector
1269183

PCB connector, nominal cross section: 0.75 mm2, color: white, nominal current: 6 A, rated voltage (III/2): 160 V, contact connection type: Socket, number of rows: 1, number of positions: 5, product range: PTCM 0,5/..-P, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PTSM, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

White design: Stable color when welding and during use
High current carrying capacity of 6 A in very compact dimensions
Cost-effective connection of crimped conductors in large quantities
Tools for manual and automatic crimping available as an option