SAC-3P-M12MSS/0,25-PVC PE 0,07
-
Power cable
1266312
Power cable, 3-position, PVC, black, Plug straight M12, coding: S, on free cable end, cable length: 0.25 m, for AC current up to 16 A/230 V, free end = 70 mm
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | S |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PP |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 690 V AC |
Nominal current IN | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Type | Plug straight M12 |
Coding type | S (Power) |
Connection 2 | |
Type | free cable end |
Cable length | 0.25 m |
PVC black [PVC] | |
Dimensional drawing |
|
Cable weight | 80 kg/km |
UL AWM Style | 2517 (105 °C / 300 V) |
Number of positions | 3 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure, voltage supply | 30x 0.25 mm |
AWG power supply | 16 |
Conductor cross section | 3x 1.5 mm² |
Wire diameter incl. insulation | 2.4 mm ±0.1 mm |
External cable diameter | 6.80 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 13.3 Ω/km (at 20 °C) |
Insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V AC |
Test voltage | 2000 V AC |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 12 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 82 mm |
Flame resistance | according to IEC 60332-1 |
According to DIN EN 60332-1-2 | |
According to VW-1 | |
According to FT1 | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 (without preloading, as additional test in accordance with IEC 60529) | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Item number | 1266312 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | AF1 |
Product key | AF1CCP |
GTIN | 4063151381493 |
Weight per piece (including packing) | 46.8 g |
Weight per piece (excluding packing) | 46 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060327 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
WP-EC TPE HF 13,0 BK - Transition sleeve from hose to cable 3240975
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
SAC BIT M12-D16 - Tool 1200305
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX-D 16 - Stripping tool 1212173
-
WIREFOX-D 40 - Stripping tool 1212161
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius