STTB 2,5/2P-PV BU - Double-level terminal block
3040685

cross section
pitch
Flow Pictogram
voltage Pictogram

Double-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 22 A, connection method: Spring-cage/plug-in connection, 1st and 2nd level connection left, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, 1st and 2nd level connection right, mounting type: NS 35/15, NS 35/7,5, color: blue

Product details









Compatible products



Your advantages

Potential routing on two levels