ST 2,5/2P BU - Feed-through terminal block
3042094

cross section
pitch
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Plug-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Connection with standard COMBI plugs
Tested for railway applications