cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 31 A | |||
C | ||||
600 V | 31 A | |||
F | ||||
400 V | 31 A |
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 10, Rated cross section: 6 mm2, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 31 A | |||
C | ||||
600 V | 31 A | |||
F | ||||
400 V | 31 A |