IPC 5/ 4-STF-SH-7,62 - PCB connector
1709380

Pictogram product line COMBICON Connectors L
Pictogram cross section 6 mm2
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted Pozidriv
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: IPC 5/..-STF-SH, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, Electrical properties: shielded, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Shield for adherence to the EMC requirements and an optional strain relief
Screwable flange for superior mechanical stability
600 V UL approval in the smallest of dimensions