cULus Recognized
Approval ID: E60425-19920306Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 8 A | 28 - 16 | ||
D | ||||
300 V | 8 A | 28 - 16 |
VDE Zeichengenehmigung
Approval ID: 40011723Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
160 V | 8 A | 0.2 - 1.5 |