SH-8EPC5-PCB-H2-L4-S-V2
-
PCB hybrid connector
1555734
M23, PCB hybrid connector, series: SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering
Product details
Compatible products
Your advantages
Frequently asked questions
Which applications is the M23 hybrid connector suitable for?
The M23 hybrid device connector offers a 3-in-1 solution for the simultaneous transmission of signal, data, and power in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M23 HYBRID combine... View more
The M23 hybrid device connector offers a 3-in-1 solution for the simultaneous transmission of signal, data, and power in intelligent field devices. Whether in low-voltage motors, cobots, conveying technology, or intralogistics, the M23 HYBRID combines the advantages of a compact connection solution with a high packing density of contacts and current transmission up to 30 A.
View lessAre other numbers of positions or partial assemblies available on customer request?
The fully equipped M23 hybrid device connector has four power contacts, one PE contact, four signal contacts, and four shielded data contacts. Depending on the customer application, signal, data, or power contacts can be entirely or partially omitted.
Is the M23 hybrid device connector suitable for DC applications?
The connectors are used in DC applications up to 800 V DC.
What is the minimum order quantity?
The minimum order quantity is 20 pieces. You receive all components for a complete solder-in connector times 20 (384 individual components in a bulk pack).
Can I test the M23 hybrid device connector?
Order your personal product sample via our sample service with free direct shipping.
What power and data transmission performance does the M23 hybrid device connector offer?
Even with high currents of 30 A on the power contacts, reliable data transmission is ensured on the CAT 5 interface.
What support does Phoenix Contact offer with PCB layout?
The documentation in the online shop includes 3D data for the connector and the PCB layout. The footprint is described in detail in a design-in drawing. A soldering profile describes the soldering parameters for wave soldering.