MCDN 1,5/ 6-G1-3,5 RNP26THR - PCB header
1953567

Pictogram product line COMBICON Connectors S
Pictogram cross section 1.5 mm2
Pictogram mounting type THR soldering / wave soldering
Pictogram type of packaging packed in cardboard

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 6, number of connections: 12, product range: MCDN 1,5/..-G1-RN-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON FMC 1,5 - MCDN 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard, Article with engagement nose. The pin length is 2.6 mm. User information and design recommendations on Through Hole Reflow Technology can be found at: "Downloads"

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Intuitive locking mechanism prevents accidental disconnection
Conductor connection on several levels enables higher contact density