UL Recognized
Approval ID: E60425-20210715Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
F | ||||
320 V | 16 A | 26 - 12 |
cULus Recognized
Approval ID: E60425-20210715Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 16 A | 26 - 12 | ||
D | ||||
300 V | 10 A | 26 - 12 |