Fieldbus modular device couplers can now be installed with an intrinsically safe electrical connection next to a non-intrinsically safe electrical connection. The partition plate provides the required 50 mm spacing when using Zone 2 installed device couplers with an intrinsically safe output in the same enclosure as non-intrinsically safe Zone 2 installed device couplers.
FB-MODULAR-PP
-
Partition plate
2316061
The FB-MODULAR-PP is a partition plate used between two fieldbus modular device couplers and provides the required 50 mm spacing between an intrinsically safe electrical connection and a non-intrinsically safe electrical connection. The device couplers are 17.5 mm wide, but when adding a partition plate a 22.5 mm TBUS connector is required.