WP 06T/XC - Web panel
2701555

Web panel, 14.5 cm / 5.7"-TFT display (Resistive industrial touch screen), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 184 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Product details







Compatible products



Your advantages

High chemical resistance (glass touch)
Extended temperature range of -20 °C ... +70 °C
High degree of protection: IP67 (front)
UV resistance
High resistance to abrasion for the front
Easy device replacement - the visualization project is saved on the PLC
Display can be read in sunlight
Energy efficient due to LED backlighting
Neutral front
Short startup time
Easy installation, low installation depth, and compact design