CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 28 - 10 | ||
Use group C | ||||
300 V | 30 A | 28 - 10 |
IECEE CB Scheme
Approval ID: DE1-63028_M1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 32 A | 0.2 - 4 |
KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE approval of drawings
Approval ID: 40009034Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 32 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 28 - 10 | ||
Use group C | ||||
300 V | 30 A | 28 - 10 |