TB 4-2L-HESILED 60 (5X20) I - Multi-level fuse terminal block
3246777

Multi-level fuse terminal block, with LED display for 30 ... 60 V AC/DC, lower level feed-through, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 30 A, connection method: Screw connection, 1 level, Rated cross section: 4 mm2, cross section:  0.5 mm2- 6 mm2, 2nd level, mounting type: NS 35/7,5, NS 35/15, NS 32, color: dark gray

Product details









Compatible products