EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 65 A | 16 - 6 | ||
Use group C | ||||
300 V | 65 A | 16 - 6 |
Multi-conductor terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 3, connection method: Screw connection, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
General | |
Note | The max. load current must not be exceeded by the total current of all connected conductors. |
Product type | Multi-conductor terminal block |
Number of connections | 3 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 0 W |
Number of connections per level | 3 |
Screw thread | M4 |
Tightening torque | 1.4 ... 1.5 Nm |
Stripping length | 11 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 1.5 mm² ... 16 mm² |
Cross section AWG | 14 ... 6 (converted acc. to IEC) |
Conductor cross section flexible | 1.5 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 16 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 6 mm² |
Nominal current | 57 A |
Maximum load current | 57 A (at 10 mm²) |
Nominal voltage | 800 V |
Width | 10.2 mm |
End cover width | 1.8 mm |
Height | 56.5 mm |
Depth on NS 32 | 64 mm |
Depth on NS 35/7,5 | 59 mm |
Depth on NS 35/15 | 66.5 mm |
Color | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 10 mm² | 1.2 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 5 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 1.5 mm² / 0.4 kg |
10 mm² / 2 kg | |
16 mm² / 2.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3000958 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BEK |
Product key | BEK212 |
GTIN | 4046356763332 |
Weight per piece (including packing) | 25.53 g |
Weight per piece (excluding packing) | 25.53 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS-13.0 | 27250101 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |