The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

ST 2,5-QUATTRO BK - Feed-through terminal block
3037452

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products