CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 26 - 10 | ||
Use group C | ||||
300 V | 30 A | 26 - 10 | ||
Use group D | ||||
600 V | 5 A | 26 - 10 |
IECEE CB Scheme
Approval ID: DE1-65791cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 30 A | 24 - 10 | ||
Use group C | ||||
300 V | 30 A | 24 - 10 |
VDE approval of drawings
Approval ID: 40038907DNV
Approval ID: TAE00003J4IECEx
Approval ID: IECEx SEV13.0012UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 352 V | 27.5 A | 0.2 - 4 | |
Only rigid conductors | 352 V | 32.5 A | 0.2 - 6 |
ATEX
Approval ID: SEV13ATEX0178UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 352 V | 27.5 A | 0.2 - 4 | |
Only rigid conductors | 352 V | 32.5 A | 0.2 - 6 |