The content you are viewing is tailored for Lithuania. View Content for United States | Choose Another Country

MSB 2,5-M - Mini feed-through terminal block
3244067

Mini feed-through terminal block, Mounting in conjunction with flange or securing pin terminal, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: other, color: gray

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Space saving thanks to compact design and mounting option on a 15 mm DIN rail