Fitted with combi interface FL IF TX/POF 100-.., the converter board becomes a media converter. For high demands regarding immunity to interference in industrial applications, it is thus possible to use the inexpensive and easy to handle polymer fiber technology. The equally simple to assemble PCF fiber 200/230 µm is another alternative. The optical connection corresponds to the international F-SMA standard. The compact converter module is simply snapped onto conventional EN DIN rails. There is a choice of interfaces with the exit downward or to the front. The module can thus be used for distributed application in junction boxes, or using the convenient front exit, in the control cabinet. Pluggable screw terminal blocks provide the 24 V DC supply.
FL CB IF
-
Converter board
2832470
Converter board for FL IF ... interface module
Product details
Product type | Media converter |
Type | Stand-Alone |
Electrical isolation | Logics / Supply / Port 1 / Port 2 / FE |
Local diagnostics | LINK Port 1 Link status Port 1 Green LED |
LINK Port 2 Link status Port 2 Green LED | |
ACT Port 1 Telegrams received at Port 1 Yellow LED | |
ACT Port 2 Link status Port 2 Yellow LED | |
Test voltage | 500 V AC |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 30.2 V DC |
Power supply connection | Via COMBICON, max. conductor cross section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 1.01 A (output current = 1 A) |
Connection method | 4-pos. COMBICON |
Dimensional drawing |
|
Width | 67 mm |
Height | 90 mm |
Depth | 39 mm |
Color | green |
Housing material | PA V0 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 25g, 11 ms duration, semi-sinusoidal shock impulse |
: Storage/Transport: 50g, 11 ms duration, semi-sinusoidal shock impulse | |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Operation: 5g, 150 Hz, criterion A |
Free fall in accordance with IEC 60068-2-32 | : 1 m |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : Storage/transport: 5g, 150 Hz, criterion C |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Electromagnetic compatibility | Conformance with EMC directive 89/336/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A |
Free from substances that could impair the application of coating | In acc. with VW specification |
Electrical isolation | Logics / Supply / Port 1 / Port 2 / FE |
Mounting type | DIN rail mounting |
Item number | 2832470 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNN1ZZ |
GTIN | 4017918960025 |
Weight per piece (including packing) | 148.4 g |
Weight per piece (excluding packing) | 148.4 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius