The terminal is designed for use within an Inline station. It represents a DALI master that can control up to 63 DALI ballasts. The IB IL DALI-PAC is an extension terminal for the IB IL DALI/PWR-PAC. Up to 3 IB IL DALI-PAC can be connected downstream of the IB IL DALI/PWR-PAC.
IB IL DALI-PAC
-
Communication module
2897910
Inline, DALI master, Extension for IB IL DALI/PWR-PAC, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Fieldbus: DALI | |
Designation | DALI |
Connection method | Inline connector |
Supply voltage | typ. 14 V DC (Bus voltage) |
Output current with short-circuit | max. 250 mA |
Current carrying capacity | max. 128 mA (Bus load: observe the derating of terminal IB IL DALI/PWR-PAC.) |
Transmission speed | 1200 bps |
Type of protection | Bus protected up to 250 V AC, maximum |
Module | |
ID code (dec.) | 191 |
ID code (hex) | BF |
Length code (hex) | 02 |
Length code (dec) | 02 |
Process data channel | 32 bit |
Input address area | 4 Byte |
Output address area | 4 Byte |
Register length | 32 bit |
Required parameter data | 1 Byte |
Required configuration data | 5 Byte |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
No. of channels | 1 |
Special properties | Extension for IB IL DALI/PWR-PAC |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 38 mA |
Potentials: DALI supply voltage UDALI | |
Current draw | max. 128 mA |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Observe derating when using terminal IB IL DALI/PWR-PAC, see data sheet DB EN IB IL DALI/PWR-PAC.) |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2897910 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRH |
Product key | DRHABA |
Catalog page | Page 150 (C-6-2019) |
GTIN | 4046356133074 |
Weight per piece (including packing) | 80.5 g |
Weight per piece (excluding packing) | 57 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
DALI master without integrated DALI bus supply
DALI bus protected against unintentional connection of mains voltage (up to 250 V AC)
Diagnostic and status indicators
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius